HUBBELL
Image of HBL18400MBL High Ampacity Products, Single Pole, Series 18, Male Plug, 400A 600V AC/DC Max, Blue
Image of HBL18400MBL High Ampacity Products, Single Pole, Series 18, Male Plug, 400A 600V AC/DC Max, Blue

High Ampacity Products, Single Pole, Series 18, Male Plug, 400A 600V AC/DC Max, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18400MBL

High Ampacity Products, Single Pole,Series 18, Male Plug, 400A 600V AC/DC Max, Blue

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Easy Grip Housing
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

Product details

General

Catalog Number

HBL18400MBL

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Series

Series 18

Style

Male

Type

Plugs

UPC

783585539478

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

10