HUBBELL
Image of HBL15FY Single Pole Products, Female Plug, 150A 600V AC/DC Max, Yellow
Image of HBL15FY Single Pole Products, Female Plug, 150A 600V AC/DC Max, Yellow

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FY

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Yellow

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 150A 600V AC/DC Max
  • Yellow

Product details

General

Catalog Number

HBL15FY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Female

Type

Plugs

UPC

783585473062

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25