
Brand: Bryant
Catalog ID: CBRS15C1LA
Catalog Number
CBRS15C1LA
Color
Light Almond
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786145917
Display Size
Standard Sized Product
Weight
0.25 lb
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10