HUBBELL
Image of CBRS15C2LA Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Bryant

Catalog ID: CBRS15C2LA

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Duplex
  • Commercial Grade
  • Controlled
  • 15A 125V
  • 2-Pole 3-Wire Grounding

General

Catalog Number

CBRS15C2LA

Color

Light Almond

OEM Brand Name

Hubbell Bryant

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786145979

Dimensions

Weight

0.25 lb

Electrical Ratings

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10