Brand: Bryant
Catalog ID: DRS15C1WHI
Catalog Number
DRS15C1WHI
Color
White
Item Type
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Decorator
Type
Duplex Receptacle
UPC
781786146044
Weight
0.25 lb
Amperage Rating
15 A
Voltage Rating
125 V
Number Of Wires
3-Wire
Nema Rating
5-15R
Number Of Poles
2-Pole
Carton Quantity
10