

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4APO
Application
Commercial Grade
Catalog Number
HBL4APO
Color
Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
4-PLEX Accessory
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Flammability - UL 94 V-2
Product Family
4-Outlet Receptacle
Specifications
Plate - Polycarbonate
Type
Adapter Plate
UPC
783585014050
Dimensions
4.78 in x 0.39 in x 3.38 in
Display Size
Standard Sized Product
Height
3.38 in
Length
4.78 in
Weight
0.15 lb
Width
0.39 in
Dielectric Strength
Withstands 2,000V minimum
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Performance
Environmental - Flammability - UL 94 V-2
Carton Quantity
5