HUBBELL
Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.
Image of HBLTT30R Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT30R

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

  • Receptacles
  • RTP
  • Industrial Grade
  • 2-Pole 3-Wire Grounding

General

Catalog Number

HBLTT30R

Color

Black

EU RoHS Indicator

Contact Manufacturer

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585539775

Dimensions

Weight

0.35 lb

Electrical Ratings

Current Rating

30 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

TT-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640