WBP_HBL420BK_PRODIMAGE
WBP_HBL420BK_PRODIMAGE

Straight Blade Devices, Receptacles, 4- Plex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20R, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL420BK

Straight Blade Receptacle, 4-Plex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

4 prises en une seule

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
4-PLEX
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting: Capable of withstanding a fault level of 1000A, per UL498
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #12 AWG stranded or solid copper conductor only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94 V-2
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series
4-Outlet Receptacle
UPC
783585014524

Dimensions

Dimensions
4.30 in x 0.92 in x 4.30 in
Display Size
Standard Sized Product
Height
4.3 in
Length
4.3 in
Weight
0.4 lb
Width
0.92 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant
Nema Rating
5-20R

Logistics

Carton Quantity
5
Pallet Quantity
1440