Brand: Hubbell Wiring Device-Kellems
Catalog ID: DR15C1BLKTR
Application
Commercial Specification Grade
Catalog Number
DR15C1BLKTR
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Controlled
Specifications
Style
Style Line Decorator
Type
Tamper-Resistant
UPC
783585582764
Display Size
Standard Sized Product
Weight
0.2 lb
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant
Nema Rating
5-15R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Number Of Poles
2-Pole
Carton Quantity
10