HUBBELL
Image of DR15C2BLKTR Straight Blade Devices, Receptacles, Decorator Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Back and Side Wired, Black

Straight Blade Devices, Receptacles, Decorator Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Back and Side Wired, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DR15C2BLKTR

Straight Blade Devices, Receptacles, Decorator Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Back and Side Wired, Black

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

General

Application

Commercial Specification Grade

Catalog Number

DR15C2BLKTR

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #12-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Controlled

Specifications

  • Face: Nylon
  • Base: Nylon
  • Power Contacts: .030 in. (.8) Brass
  • Ground Contacts: Brass
  • Wire Clamp: .062 in. (1.6) Nickel plated steel:Mounting Strap: .040 in. Galvanized steel
  • Automatic Self-grounding Staple: Stainless steel
  • Mounting Screws: Galvanized Steel

Style

Style Line Decorator

Type

Tamper-Resistant

UPC

783585582856

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant

Nema Rating

5-15R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #12-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10