HUBBELL
Image of BR15C1WHITR Straight Blade Devices, Receptacles, Duplex, 1/2 Load Controlled, 15A, 125V, 2 Pole, 3 Wire Grounding, Back and Side Wired, White
Image of BR15C1WHITR Straight Blade Devices, Receptacles, Duplex, 1/2 Load Controlled, 15A, 125V, 2 Pole, 3 Wire Grounding, Back and Side Wired, White
play
Tamper-Resistant Receptacles

Straight Blade Devices, Receptacles, Duplex, 1/2 Load Controlled, 15A, 125V, 2 Pole, 3 Wire Grounding, Back and Side Wired, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR15C1WHITR

Straight Blade Devices, Receptacles, Duplex ,1/2 Load Controlled , 15A, 125V, 2 Pole, 3 Wire Grounding,Back and Side Wired, White

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Product details

General

Application

Commercial Specification Grade

Catalog Number

BR15C1WHITR

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Traditional Duplex

Material

Nylon

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #14-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Controlled

Specifications

  • Face: Nylon
  • Base: Nylon
  • Power Contacts: .030 in. (.8) Brass
  • Ground Contacts: Brass
  • Wire Clamp: .062 in. (1.6) Nickel plated steel:Mounting Strap: .040 in. Galvanized steel
  • Automatic Self-grounding Staple: Stainless steel
  • Mounting Screws: Galvanized Steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585582481

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Media

Videos

play
Tamper-Resistant Receptacles