Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5362G
Self Grounding
Application
Hubbell-Pro Extra Heavy Duty
Catalog Number
5362G
Color
Gray
Environmental Conditions
Indoor Dry unless protected by additional means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw Mount
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Hubbell-PRO
Size
Standard Sized Product
Specifications
Style
Finder Groove Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Standard Duplex
UPC
783585834993
Dimensions
3.28 in x 1.41 in x 1.09 in
Display Size
Standard Sized Product
Height
1.09 in
Length
3.28 in
Weight
0.2 lb
Width
1.41 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
4500