Brand: Hubbell Wiring Device-Kellems
Catalog ID: BR20C2RTR
Application
Commercial Specification Grade Duplex
Catalog Number
BR20C2RTR
Color
Red
EU RoHS Indicator
Contact Manufacturer
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Performance
Series
Controlled
Specifications
Style
Smooth Face
Type
Tamper-Resistant
UPC
783585582740
Display Size
Standard Sized Product
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Industry Standard(s)
UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant
Nema Rating
5-20R
Carton Quantity
10