HUBBELL
2
Buy America(n) Qualified

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 50A 250V, 6-50R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9367

Designed for plug-in EV charging applications, Hubbell’s 14-50R receptacle is a premium and dependable solution to exceed the requirements of electric vehicle owners. This receptacle ensures a safe and efficient charging experience, providing peace of mind to EV users.

  • Tailored for EV Charging: This receptacle is purpose-built to cater to the specific needs of EV charging. It incorporates features and specifications that are optimized for the safe and efficient charging of electric vehicles.
  • Industrial-Grade Construction: This EV receptacle boasts a robust and durable construction. It is engineered using high quality materials that can withstand demanding environments, ensuring long-lasting performance and reliability.
  • Secure Connection: Terminal box shields against loose wires and external damage with a durable enclosure. Features a clamping mechanism for tight, efficient wire termination, reducing power loss or overheating risks.
  • Contact Force & Durability: Thick wall terminal box offers 50% greater contact force for secure connections, minimizing power interruptions. Designed for heavy use, it withstands frequent insertions and removals, ensuring lasting performance.
  • Fast & Efficient Charging: Features a 3-pole, 4-wire grounding for secure EV charging, minimizing electrical faults. With a 50A, 125/250V rating, it ensures high-power, faster charging times, promoting safety and efficiency.
  • Effortless Installation: This EV Charging Receptacle is designed for easy setup, featuring a straightforward wiring mechanism suitable for both professional electricians and DIY enthusiasts, ensuring a hassle-free installation process.

Standard

General

Application

Catalog Number

HBL9367

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Brass - Box Terminals
  • Brass - Ground Shunt
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Type

Receptacle

UPC

783585015279

Dimensions

Dimensions

3.28 in x 2.25 in x 2.23 in

Display Size

Standard Sized Product

Height

2.23 in

Length

3.28 in

Weight

0.45 lb

Width

2.25 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

12500 W

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL, CSA, Fed Spec
  • WR Rating

Nema Rating

6-50R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

2560