HUBBELL
Image of BR15C1RTR Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, Red
Image of BR15C1RTR Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, Red
play
Tamper-Resistant Receptacles

Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR15C1RTR

Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, Red

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Product details

General

Application

Commercial Specification Grade

Catalog Number

BR15C1RTR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #14-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Controlled

Specifications

  • Face: Nylon
  • Base: Nylon
  • Power Contacts: .030 in. (.8) Brass
  • Ground Contacts: Brass
  • Wire Clamp: .062 in. (1.6) Nickel plated steel:Mounting Strap: .040 in. Galvanized steel
  • Automatic Self-grounding Staple: Stainless steel
  • Mounting Screws: Galvanized Steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585582474

Dimensions

Dimensions

3.28 in x 1.57 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.2 lb

Width

1.57 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Media

Videos

play
Tamper-Resistant Receptacles