HUBBELL
WBP_5352BLKTR_PRODIMAGE
WBP_5352BLKTR_PRODIMAGE

Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

5352BLKTR

Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black

  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth face
  • Triple wipe contacts
  • Wrap-around galvanized steel strap

Self Grounding

Product details

General

Application

Hubbell-Pro Heavy Duty

Catalog Number

5352BLKTR

Color

Black

Environmental Conditions

Indoor Dry unless protected by additional means

Material

Thermoplastic/Composite

Mounting Type

Screw Mount

Number Of Poles

2-Pole

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Smooth Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Tamper Resistant Duplex

UPC

783585582238

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads