Brand: Bryant
Catalog ID: CBRS20BLKWRTR
Catalog Number
CBRS20BLKWRTR
Color
Black
Number Of Poles
2-Pole
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786146747
Weight
0.2 lb
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Nema Rating
5-20R
Carton Quantity
10