HUBBELL
Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray
Image of 5362GYWR Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5362GYWR

Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

  • Weather-resistance complies with national electrical code requirements
  • Finder Groove Face
  • Triple wipe contacts
  • Compact design

Self Grounding

General

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5362GYWR

Color

Gray

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Mounting Type

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hubbell-PRO

Size

Standard Sized Product

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Clamp - Stainless steel
  • Face - Nylon
  • Ground Contacts - .031" (.8) Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - .040" (1) Galvanized steel
  • Power Contacts - .031 in. (.8) Brass
  • Terminal Screws - Brass

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Weather Resistant Duplex

UPC

783585358666

Dimensions

Dimensions

3.28 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

3.28 in

Size

Standard Sized Product

Weight

0.2 lb

Width

1.41 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10