HUBBELL
Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory
Image of 5362IWR Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory
Buy America(n) Qualified

Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5362IWR

Straight Blade Devices, Weather Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory

  • Weather-resistance complies with national electrical code requirements
  • Finder Groove Face
  • Triple wipe contacts
  • Compact design

Self Grounding

General

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5362IWR

Color

Ivory

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Mounting Type

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hubbell-PRO

Size

Standard Sized Product

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Clamp - Stainless steel
  • Face - Nylon
  • Ground Contacts - .031" (.8) Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - .040" (1) Galvanized steel
  • Power Contacts - .031 in. (.8) Brass
  • Terminal Screws - Brass

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Weather Resistant Duplex

UPC

783585358659

Dimensions

Dimensions

3.28 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

3.28 in

Size

Standard Sized Product

Weight

0.2 lb

Width

1.41 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10