HUBBELL
WBP_HIDRUBCKIT_PRODIMAGE
WBP_HIDRUBCKIT_PRODIMAGE

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HIDRUBCKIT

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

No Devices

Product details

General

Catalog Number

HIDRUBCKIT

Color

Gray

Construction

Molded and Fabricated

EU RoHS Indicator

No

Item Type

Component Parts

Knockouts

None

Material

Composite

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Outlets

1-Device

Type

Box Only

UPC

662620857404

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Terminals

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5