HUBBELL
WBP_9303_PRODIMAGE
WBP_9303_PRODIMAGE
WBP_9303_front_PRODIMAGE
WBP_9303_alt_PRODIMAGE

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V

Brand:

Bryant

Catalog ID:

9303

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Black, Single Pack.

Product details

General

Catalog Number

9303

Color

Black

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786632233

Dimensions

Weight

0.35 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Wires

3 Wire

Certifications And Compliance

Nema Rating

10-30R

Logistics

Carton Quantity

25

Resources and downloads