HUBBELL
Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V
Image of 9306 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V

Brand: Bryant

Catalog ID: 9306

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-50R, Black, Single Pack.

  • Flush Mount
  • Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 50A 125/250V

Standard Product

General

Application

Industrial Grade

Catalog Number

9306

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Type

Single Receptacle

UPC

781786632264

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

10-50P

Logistics

Carton Quantity

25