MY LISTS
HUBBELL
Image of 9306 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V

Brand: Bryant

Catalog ID: 9306

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-50R, Black, Single Pack.

  • Flush Mount
  • Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 50A 125/250V

Standard Product

General

Application

Industrial Grade

Catalog Number

9306

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Type

Single Receptacle

UPC

781786632264

Dimensions

Weight

0.4 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

10-50P

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

25