
Brand: Bryant
Catalog ID: 9650ANPB
Angled
Application
Heavy Duty
Catalog Number
9650ANPB
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786677425
Display Size
Standard Sized
Length
4.13 in
Weight
0.9 lb
Width
2.88 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
12500
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
6-50P
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
1200