HUBBELL
Image of HBL7977 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack
Image of HBL7977 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7977

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Black, Single Pack.

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight

Product details

General

Catalog Number

HBL7977

Color

Black

Cord Range

0.625"-1.187"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Material

Nylon

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Non-Grounding

Type

Plug

UPC

783585015132

Dimensions

Dimensions

4.33 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.33 in

Weight

0.55 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL Listed, File E2186, Listed To UL Standard 498

Nema Rating

10-50P

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices