HUBBELL
Image of 7513NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50P
Image of 7513NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50P

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50P

Brand: Bryant

Catalog ID: 7513NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/CommercialGrade, Straight, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50P, Gray, Single Pack

  • Heavy Duty
  • Industrial/CommercialGrade
  • Straight
  • 50A 125/250V
  • 3-Pole 3-Wire Non- Grounding

Product details

General

Application

Heavy Duty

Catalog Number

7513NP

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786732421

Dimensions

Display Size

Standard Sized

Weight

0.7 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Nema Rating

10-50P

Logistics

Carton Quantity

10

Pallet Quantity

810

Resources and downloads