HUBBELL
Image of 8360FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack
Image of 8360FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack
Image of 8360FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack
Image of 8360FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack
+1
Image of 8360FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC, 18-60R, Single Pack

Brand: Bryant

Catalog ID: 8360FR

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 60A 3-Phase 120/208V AC,18-60R, Black, Single Pack

  • Flush Mount Single
  • Industrial Grade
  • 4-Pole 4-Wire Non-Grounding
  • 60A 3-Phase 120/208V AC
  • 18-60R

Product details

General

Application

Industrial Grade

Catalog Number

8360FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786673403

Dimensions

Dimensions

3.68 in x 2.25 in x 2.12 in

Display Size

Standard Sized Product

Height

2.12 in

Length

3.68 in

Weight

0.65 lb

Width

2.25 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

Three Phase 120/208 VAC

Voltage Rating Description

3 Phase 120/208 VAC

Wattage

15000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Nema Rating

18-60R

Logistics

Carton Quantity

10