HUBBELL
Image of HBL8410 Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 20A 125/250V, 14-20R, Black, Single Pack
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 20A 125/250V, 14-20R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8410

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 20A 125/250V, 14-20R, Black, Single Pack.

  • Industrial Heavy Duty Receptacle
  • Deep body design
  • Impact resistant

Self Grounding

Product details

General

Application

Catalog Number

HBL8410

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2 (1)

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Base - PBT
  • Body - Nylon
  • Contacts - Brass
  • Ground Contact Assembly - Brass
  • Mounting Plate - Steel
  • Mounting Screws - Plated steel
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Brass

Style

Grounding

Type

Receptacle

UPC

783585015705

Dimensions

Dimensions

2.44 in x 1.5 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

2.44 in

Weight

0.25 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

5000 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

14-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10