
Brand: Bryant
Catalog ID: 5261IGWR
Isolated Ground and Weather Resistant
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5261IGWR
Color
Orange
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786670389
Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Nema Rating
5-15R
Carton Quantity
10