
Brand: Bryant
Catalog ID: 5461GRY
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5461GRY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786662063
Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.1 lb
Width
1.38 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
6-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10