
Brand: Bryant
Catalog ID: 5782
Mounted to 4" Round Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5782
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786626287
Dimensions
3.28 in x 1.38 in x 0.86 in
Display Size
Standard Sized Product
Height
0.86 in
Length
3.28 in
Weight
0.35 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
277 V
Voltage Rating Description
277 V
Wattage
4155
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
7-15R
Carton Quantity
5