
Brand: Bryant
Catalog ID: 5782
Mounted to 4" Round Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5782
Color
Brown
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786626287
Dimensions
3.28 in x 1.38 in x 0.86 in
Height
0.86 in
Length
3.28 in
Weight
0.35 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Phase
Single Phase
Voltage Rating
277 V
Wattage
4155
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
7-15R
Number Of Poles
2-Pole
Carton Quantity
5