WBP_9352W_PRODIMAGE
WBP_9352W_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Brand:

Bryant

Catalog ID:

9352W

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack.

Standard Product

Product details

General

Application
Specification Specification Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Heavy Duty
Style
Decorator
Type
Duplex Receptacle
UPC
781786742086

Dimensions

Display Size
Standard Sized Product
Weight
0.25 lb

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads