HUBBELL
Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 6-50R, Black, Single Pack
Image of 9650FR Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 6-50R, Black, Single Pack
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 6-50R, Black, Single Pack

Brand: Bryant

Catalog ID: 9650FR

Designed for plug-in EV charging applications, Hubbell’s 14-50R receptacle is a premium and dependable solution to exceed the requirements of electric vehicle owners. This receptacle ensures a safe and efficient charging experience, providing peace of mind to EV users.

  • Tailored for EV Charging: This receptacle is purpose-built to cater to the specific needs of EV charging. It incorporates features and specifications that are optimized for the safe and efficient charging of electric vehicles.
  • Industrial-Grade Construction: This EV receptacle boasts a robust and durable construction. It is engineered using high quality materials that can withstand demanding environments, ensuring long-lasting performance and reliability.
  • Secure Connection: The terminal box protects against loose or disconnected wires while providing a stable and durable enclosure, safeguarding the wires from external elements and potential damage. With a clamping mechanism, the receptacle ensures tight and efficient termination, minimizing the risk of power loss or overheating.
  • Contact Force & Durability: The thick wall terminal box delivers a 50% greater contact force on plug blades, ensuring a secure and reliable connection, minimizing power interruptions, and fluctuations for a stable power supply. The receptacle is designed for durability, withstanding heavy usage and frequent insertions and removals without compromising performance.
  • Fast & Efficient Charging: The receptacle features a 3-pole, 3-wire grounding configuration, providing a secure electrical connection for EV charging. This configuration ensures proper grounding, minimizing the risk of electrical faults and ensuring a safe charging process. With a 50A, 125/250V rating, it delivers high-power charging capabilities, enabling faster charging times for EVs.
  • Effortless Installation: Designed with user convenience in mind, this EV Charging Receptacle offers a hassle-free installation process. It features a straightforward wiring mechanism, allowing both professional electricians and DIY enthusiasts to easily set up the charging infrastructure.

Standard Product

General

Application

Industrial Grade

Catalog Number

9650FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Heavy Duty

Type

Single Receptacle

UPC

781786677432

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

12500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

WR Rating

Nema Rating

6-50R

Logistics

Carton Quantity

25

Pallet Quantity

2200