HUBBELL
Straight Blade Devices, Male Inlets, Miniature Flanged, Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Metallic, Single Pack
Image of HBL5240 Straight Blade Devices, Male Inlets, Miniature Flanged, Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Metallic, Single Pack

Straight Blade Devices, Male Inlets, Miniature Flanged, Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Metallic, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5240

Straight Blade Devices, Male Inlets, Miniature Flanged, Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Metallic, Single Pack.

  • Stainless steel flange
  • Minature style
  • Mounting screws included

Mini Version

General

Application

Heavy Duty Industrial

Catalog Number

HBL5240

Color

Brass

Cord Range

0.300"-0.660" (7.6-16.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Standard Single

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #18-#14 AWG copper stranded or solid wire only
  • Terminal Identification Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94 V-0
  • Operating Temperatures: Maximum continuous 75°C
  •  minimum -40°C (w/o impact)

Series

Extra Heavy Duty

Specifications

  • Blades -  .040" (1.0) Brass
  • Face - Phenolic
  • Mounting Screw - Nickel plated brass
  • Terminal Screw - #5-40 Brass, straight

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585013138

Dimensions

Display Size

Miniature

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186

Nema Rating

5-15P

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #18-#14 AWG copper stranded or solid wire only
  • Terminal Identification Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94 V-0
  • Operating Temperatures: Maximum continuous 75°C
  •  minimum -40°C (w/o impact)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10