HUBBELL
Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap
Image of HBL5358 Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap

Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5358

Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap.

  • Slender/compact design
  • Triple wipe contacts
  • Panel mount

Panel Mount

General

Application

Heavy Duty

Catalog Number

HBL5358

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Body - PBT
  • Contacts - Brass
  • Insulator - RTP
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - Galvanized steel
  • Terminal Screws - Brass

UPC

783585014739

Dimensions

Dimensions

1.75 in x 1.38 in x 1.12 in

Display Size

Standard Sized Product

Height

1.12 in

Length

1.75 in

Weight

0.1 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10