
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5656
Standard
Application
Heavy Duty
Catalog Number
HBL5656
Color
Brown
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Receptacle
UPC
783585013206
Dimensions
1.09 in x 1.47 in x 2.06 in
Height
2.06 in
Length
1.09 in
Weight
0.15 lb
Width
1.47 in
Amperage Rating
15 A
Connectivity
Side Wired Only
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Wattage
3750 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
6-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4500