HUBBELL
Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack.
Image of HBL5656 Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack.

Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5656

Straight Blade Devices, Receptacles, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack.

Stainless steel flange

Standard

General

Application

Heavy Duty

Catalog Number

HBL5656

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1.5

Item Type

Flanged Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Face - Phenolic
  • Mounting Screw - Nickel plated brass
  • Power Contacts -  .040" (1.0) Brass
  • Terminal Screw - #8-32 Brass, Multiple Drive

Type

Flanged Receptacle

UPC

783585013206

Dimensions

Dimensions

1.09 in x 1.47 in x 2.06 in

Display Size

Standard Sized Product

Height

2.06 in

Length

1.09 in

Weight

0.15 lb

Width

1.47 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

4500