

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5658
Panel Mount
Application
Extra Heavy Duty
Catalog Number
HBL5658
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
1.5
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Panel Mount
Type
Single Receptacle
UPC
783585014388
Dimensions
1.75 in x 1.13 in x 1.47 in
Display Size
Standard Sized Product
Height
1.47 in
Length
1.75 in
Weight
0.15 lb
Width
1.13 in
Amperage Rating
15 A
Connectivity
Side Wired Only
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
6-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4500