HUBBELL
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 3-Phase 120/208V AC, 4-Pole 4-Wire Non-Grounding, 18-20P
Image of 7251N Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 3-Phase 120/208V AC, 4-Pole 4-Wire Non-Grounding, 18-20P

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 3-Phase 120/208V AC, 4-Pole 4-Wire Non-Grounding, 18-20P

Brand: Bryant

Catalog ID: 7251N

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 3-Phase 120/208V AC, 4-Pole 4-Wire Non-Grounding, 18-20P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 3-Phase 120/208V AC
  • 4-Pole 4-Wire Non-Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

7251N

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786627932

Dimensions

Display Size

Standard Sized

Weight

0.35 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Three Phase

Voltage Rating

Three Phase Y 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Wattage

4160

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

18-20P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10