WBP_9754NSB_PRODIMAGE
WBP_9754NSB_PRODIMAGE

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Brand:

Bryant

Catalog ID:

9754NSB

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, White, Single Pack, Polarized.

Polarized

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786678156

Dimensions

Display Size
Standard Sized
Length
1.6 in
Weight
0.15 lb
Width
1.12 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
2-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
1-15P

Logistics

Carton Quantity
10
Pallet Quantity
90

Resources and downloads