HUBBELL
Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R
Image of BRY5269NCB Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: BRY5269NCB

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Entertainment Industry Version

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5269NCB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786134072

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.25 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10