text.skipToContent text.skipToNavigation

HBL54CM66C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL54CM66C

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 20A 250V, 6-20P, Yellow, Single Pack.

  • Ribbed nylon housing is impact and chemical resistant
  • VARI-SIZE adjustable cord clamp
  • Fast lead assembly screws
  • Beveled housing prevents snagging

Product Details

General

Color Yellow
Horsepower - Maximum 2
Item Type Insulgrip Plug
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Insulgrip
Style Corrosion Resistant
Type Plugs
UPC 783585013381

Dimensions

Height 1.53 in
Length 2.78 in
Weight 0.15 lb
Width 1.53 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 5000 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 6-20P

Logistics

Carton Quantity 10

Resources/Downloads