WBP_HBL5867VBK_PRODIMAGE
WBP_HBL5867VBK_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Polarized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5867VBLK

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Black, Single Pack, Polarized.

Polarized

Product details

General

Application
Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
Male Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Valise®
Style
Non-Grounding
Type
Plug
UPC
783585366074

Dimensions

Display Size
Standard Sized
Weight
0.1 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Cord Type
All Portable
Number Of Wires
2-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-15P

Logistics

Carton Quantity
10