WBP_HBL5965VBLK_PRODIMAGE
WBP_HBL5965VBLK_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5965VBLK

Valise® Straight Blade Male Plug 15A, 2-Pole, 3-Wire Grounding, 125V, 1-15P.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product details

General

Application
Color
  • Black
  • Noir
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Item Type
Valise
Material
Polycarbonate
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Valise®
Style
Standard
Type
UPC
783585013084

Dimensions

Dimensions
1.87 in x 1.12 in x 1.87 in
Height
1.87 in
Length
1.87 in
Weight
0.1 lb
Width
1.12 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
6000