WBP_BRY5269NC_PRODIMAGE
WBP_BRY5269NC_PRODIMAGE

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R

Brand:

Bryant

Catalog ID:

BRY5269NCB

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black, Single Pack.

Entertainment Industry Version

Product details

General

Application
Extra Heavy Duty Industrial Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Tech-Spec Triple Gripper
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Series
Industrial
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786134072

Dimensions

Dimensions
2.95 in x 1.52 in x 1.38 in
Display Size
Standard Sized Product
Height
1.38 in
Length
2.95 in
Weight
0.25 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads