
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT30P
Catalog Number
HBLTT30P
EU RoHS Indicator
Contact Manufacturer
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585530512
Weight
0.25 lb
Current Rating
30 A
Voltage Rating
125 V
Voltage Rating Description
125 V
EU RoHS Indicator
Contact Manufacturer
Nema Rating
TT-30P
Carton Quantity
10
Pallet Quantity
2560