HUBBELL
Image of HBL5262STGNTR EdgeConnectâ„¢, Duplex Receptacle, Tamper Resistant, 15A 125V, 5-15R, Screwless Terminal, Green
Image of HBL5262STGNTR EdgeConnectâ„¢, Duplex Receptacle, Tamper Resistant, 15A 125V, 5-15R, Screwless Terminal, Green
play
3D View
Image of HBL5262STGNTR EdgeConnectâ„¢, Duplex Receptacle, Tamper Resistant, 15A 125V, 5-15R, Screwless Terminal, Green

EdgeConnectâ„¢, Duplex Receptacle, Tamper Resistant, 15A 125V, 5-15R, Screwless Terminal, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5262STGNTR

Straight Blade Devices, EdgeConnectâ„¢, Duplex Receptacle, Industrial Grade, Tamper Resistant, 2-Pole 3-Wire, 15A 125V, 5-15R, Screwless Terminal, Green

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualifi ed installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Triple and Double Wipe Contacts
  • Easy access split circuit tab

EdgeConnectâ„¢ Technology, Screwless Termination

Product details

General

Application

Heavy Duty

Catalog Number

HBL5262STGNTR

Color

Green

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Receptacle

Material

Thermoplastic/C

Mounting Type

Screw Mount

Number Of Poles

2-Pole

Series

EdgeConnectâ„¢

Size

Standard Sized Product

Style

Smooth Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Tamper-Resistant

UPC

783585687605

Electrical Ratings

Current / Amperage Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596,NEMA® WD-6 Compliant

Nema Rating

5-15R

Logistics

Carton Quantity

10

Media

3D AR Model