HUBBELL
Image of HBL5362STGYWR EdgeConnectâ„¢, Duplex Receptacle, Industrial Grade, Weather Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Gray
Image of HBL5362STGYWR EdgeConnectâ„¢, Duplex Receptacle, Industrial Grade, Weather Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Gray

EdgeConnectâ„¢, Duplex Receptacle, Industrial Grade, Weather Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5362STGYWR

Straight Blade Devices, EdgeConnectâ„¢ , Duplex Receptacle, Industrial Grade, Weather Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Gray

  • Back wired screwless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Triple and Double Wipe Contacts
  • Easy access split circuit tab

Product details

General

Catalog Number

HBL5362STGYWR

Color

Gray

Item Type

Receptacle

Listings

Terminals Identified in Accordance with UL 498 and CSA

Material

Thermoplastic/C

Number Of Poles

2-Pole

Series

EdgeConnectâ„¢

Size

3.28x1.58x1.38

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Weather Resistant

UPC

783585729299

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Interrupt Rating

Certified for current interrupting at full rated current A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 (Solid and Stranded) - #10 (Stranded) Copper Wire Only

Certifications And Compliance

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2
  • No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
  • UL 94 V-2

Nema Rating

5-20R

Logistics

Carton Quantity

10