HUBBELL
Image of USBB8300AC5BK RCPT HG DUP 20A 125V 5A 5V USB PRT AC BK
Image of USBB8300AC5BK RCPT HG DUP 20A 125V 5A 5V USB PRT AC BK
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PRT AC BK

Brand: Bryant

Catalog ID: USBB8300AC5BK

RCPT HG DUP 20A 125V 5A 5V USB PRT AC BK

Duplex

Product details

General

Catalog Number

USBB8300AC5BK

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194250

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads